PID Control Modules
Ideal for Data-Acquisition Applications Auto Addressing Minimizes Configuration Time ... RTDs (2- or 3-wire), 0 to 10V and 0/4 to 20mA Signals Hot-Swappable Replacement Reduces ...
https://br.omega.com/pptst/CSSERIES_CNTRLMODS.html - 99K - 5/20/2024
Indicadores de Temperatura de Alta ExatidãoModelos Simples e...
S e B Entrada RTD: 0,00385 ou alfa 0,00392 Auto-resolução de 0,1°/1° °F/°C Modelos ... de tensão DP460-V permitem a escolha entre mA ou tensão de entrada através de um ...
https://br.omega.com/pptst/DP460-T.html - 98K - 5/20/2024
1/8 DIN 4 & 7-Channel Temperature or Process Scanner
Thermocouple, RTD, Voltage, and Current Input Auto/Manual Scanning Rate, Min/Max and ... 240 Vac, 50 Hz (optional); 9 to 15 Vdc, 900 mA (optional) Scan Rate: Fixed, 2 channels/...
https://br.omega.com/pptst/DPS3100_3200.html - 80K - 5/20/2024
Micro Controller Flow Meter for Rate & Total Flow
"loop powered" device, meaning that it is powered by the 4 to 20 mA loop circuit itself. ... Specifications Display: Rate 5-digit auto-ranging, total 8-digit Units: Rate Units: ...
https://br.omega.com/pptst/DPF140-SERIES.html - 86K - 5/20/2024
Automatic Four Port PCI RS-422/485 Interface
Four Port RS422/485 Interface Onboard RS485 Auto Enable Circuit Each Port Designed to ... 90 %RH Current Specifications: +5 V @ 620 mA Connector(s): DB-37 to (4) DB-9P Cable ...
https://br.omega.com/pptst/OMG-ULTRACOMM422-PCI.html - 87K - 5/20/2024
Controlador Universal de 6 Canais (Zonas) 1/4 DIN | Controlador...
C e N), RTD 2 fios ((Pt 100, Ni 120, Cu 10), Tensão DC (0-1 Vcc) e corrente DC (0-24 mA). ... Além disso, sua função de auto-tune permite um jeito fácil de realizar o setup inicial ...
https://br.omega.com/pptst/CN616A.html - 98K - 5/20/2024
Conductivity or Resistivity Controller
Analyzer/Transmitter/Controller Self-Guided Menu Auto-Range Scales Automatic Calibration ... Transmitter Analog Output: 4 to 20 mA (2), this output can be programmed for transmission ...
https://br.omega.com/pptst/CDCN441.html - 89K - 5/20/2024
Paperless Temperture Recorder
Vertical or Horizontal Trend Display Auto LCD Shut Off via Infrared Detector, ... 1.3 KΩ mV -8 to 70 mV ±0.05% 2.2 MΩ mA -3 to 27 mA ±0.05% 70.5 Ω 0~1V -0.12 to ...
https://br.omega.com/pptst/RD8900.html - 90K - 5/20/2024
Inductive proximity Sensor with sensing range from 0.8 to 3mm...
kHz Leakage Current: 0.01 mA maximum Voltage Drop: 1.5V maximum Burden Current: 10 mA maximum Protection Transient: Power on false pulse suppression, auto-reset short circuit ...
https://br.omega.com/pptst/E57_5MM8MM.html - 99K - 5/20/2024
Dual Port PCI RS232/422/485 Interface
Dual Port RS232/422/485 Interface Onboard RS485 Auto Enable Circuit Each Port Designed to ... to 90% RH Current Specifications: +5V @ 480 mA, ±12V @ 50 mA Connector(s): (2) DB-9P ...
https://br.omega.com/pptst/OMG-ULTRACOMM2-PCI.html - 86K - 5/20/2024